vesta ar

VESTA-Arc Resistant Switchgear

The highest quality power distribution assembly with the smallest footprint in the industry.

switchgear

Paralleling Switchgear

Designed and manufactured to deliver full control of custom configured power generation systems.

unit

Unit Substations

Designed specifically for industrial applications to convert distribution voltages to utilization voltages.

custom

Custom Assemblies

Complete custom assemblies enable the integration of components or products tailored towards each unique project.

switchboard

Fully Integrated Switchboard

Designed to allow integration of a variety of components, including electrical distribution equipment, power metering/monitoring solutions, and transformers all in one single structure offering.

power

Power Distribution Unit (PDU)

IEM's PDU's are energy efficient and provide flexible solutions that will ultimately simplify your backup power management needs.

switchgear

UL 1008 Automatic Transfer Switch

IEM'S ATS’s are rated for emergency applications and suitable for critical and non-critical loads.