Skip to main content
Products & Services

Walk-in Enclosures

Walk-in Enclosures

IEM’s Walk-In Enclosures can be employed to include Low and Medium Voltage power distribution and controls outside the facility’s main building. Our integrated, custom-built solutions provide an enclosed walk-in structure that is fully tested, equipped, and ready for rapid implementation upon delivery to your site.

  • Configurations can include Low Voltage equipment; MV Metal-clad Switchgear, Metal-enclosed Switchgear, Vesta Arc and Non-Arc Metal-Clad Switchgear or a combination of the three
  • All internal wiring is run thru enclosed ducts, or conduit
  • Utility metering compartments can be integrated in the switchgear
  • Side, top, or bottom cable entry and exit configuration options
  • Internal equipment is factory installed and wired
  • Walk-in Aisle may contain Climate Control Systems (heating and / or cooling)
  • Heating and/or cooling units designed for its operating environment
  • NEMA-3R certified enclosure for durable construction to withstand harsh environments
  • Minimal Shipping Sections to allow for ease of installation.
  • Compact design and configured for ease of transportation
  • Minimized site work requirements
  • Fully secured with lockable doors

Documentation

Two IEM Employees working together

Energize Your Career at IEM

IEM is dedicated to delivering world-class solutions for complex power needs. After 75 years, we continue to push the boundaries of what’s possible.

Grow With IEM