Skip to main content
Products & Services

Power Distribution Unit

Power Distribution Unit (PDU)

IEM’s Power Distribution Units (PDUs) are engineered to deliver reliable, high-capacity power from the critical distribution system to IT equipment on the server floor or to other load points within your data center. Built to support high-density environments, IEM PDUs offer exceptional energy efficiency and are scalable to accommodate future growth.

  • Input Voltage: 480VAC
  • Input kA rating: 65 kA at 480V
  • Output Voltage: Dual-output - 415Y / 240V, 208Y / 120V
  • Power Rating: 500 kVA
  • Dimensions: 500 kVA - 58”W x 48”D x 80”H

Main Breaker:

  • 80% Rated 800A LSI

  • Distribution Breakers (Standard or 100% rated): 8 x 250A, 400A or 600A, 35 kA rated

  • Suitable for installation with front access only

  • Control and monitoring package with 7” touch panel interface

  • Revenue-grade main metering

  • Optional Branch Circuit Monitoring

  • Optional Breaker Status Monitoring (Open, Closed, Tripped)

  • Transformer with electrostatic shields

  • K9 rated transformer

  • Neutral bus rated 200% rated current

  • Modbus TCP communications

  • Standard 150 kA surge protection with EMI / RFI filtering

  • UL & cUL Listed

  • Standard Textured Black Paint

  • Optional Custom Paint

Optional IR Viewing windows:

  • Input Breaker
  • Branch Circuit Breakers

Fully rated bus is based on density ratings, not UL heat rise tests, resulting in more bus and lower operating temperatures.

IEM’s innovative, best-in-class proven designs derive from decades of LV switchboard and PDU manufacturing, resulting in integration-friendly packages ready for any commercial or industrial deployment.

Component and metering selections are based on proven industry brands that deliver known reliability and optimal performance.

  • IEM’s PDU’s meet or exceed applicable industry standards, including UL891, CSA, NEMA standards PB-2, NEMA 1 and NEMA 3R enclosures. Uses UL489 listed breakers
  • IEM’s PDU’s meet seismic testing, circuit requirements as outlined by IEEE693 and ICC-ESAC156

Documentation

Two IEM Employees working together

Energize Your Career at IEM

IEM is dedicated to delivering world-class solutions for complex power needs. After 75 years, we continue to push the boundaries of what’s possible.

Grow With IEM