IEM panelboards are designed to meet the specialized needs of any industrial or commercial electrical distribution system. Lighting, Distribution, and Receptacle Panelboards are custom manufactured and engineered products designed to meet specific customer specifications and use cases. Standard panelboard configurations are also available.
Voltage: Up to 600Vac, 250Vdc maximum
Ampacity: 100A to 600A
65kA at 480V maximum
UL listed CSA listed
Single phase and three-phase
Series ratings with upstream devices
Main breaker, main lugs, subfed breaker - optional
Vertically mounted main and sub-feed circuit breakers
Up to 84 circuits in one panel
Interiors available in silver plated copper or tin aluminum bus
Complete line of UL listed interiors with 200% rated neutrals for non-linear loads
Configured for sequence phase connections allowing complete flexible circuit arrangement (1-, 2- or 3-poles) to properly balance the electrical load on each phase.
Lock and door opening mechanism includes a positive slide catch and right- or left-hand installation.
Multi section boards – bolted together and bushed openings (horizontal and vertical)
Standard or door in door trims
ANSI 61 light gray standard finish, other colors available as option
Stainless steel and aluminum available
Up to 150A branch breakers
Voltage: Up to 480VAC, 250VDC maximum
Ampacity: 100A to 600A
65kA at 480Y/277VAC
65kA at 240V
UL or cUL listed
Single phase and three phase
Main breaker, main lugs, subfed breaker optional
10K thru 65K SCCR (AIC) – interrupting capacity
Vertically mounted main and sub-feed circuit breakers
Up to 84 circuits in one panel
Interiors available in silver plated copper or tin aluminum bus
An interior accepts bolt-on or plug-on branch circuit breakers
Complete line of UL listed interiors with 200% rated neutrals for non-linear loads
Surge suppression equipment/optional integrated SPD
Configured for sequence phase connections allowing complete flexible circuit arrangement (1-, 2- or 3-poles) to properly balance the electrical load on each phase
Lock and Door opening mechanism includes a positive slide catch and right- or left-hand installation
Multi section boards – bolted together and bush openings (horizontal and vertical)
Standard or door in door trims
ANSI 61 light gray standard finish, other colors available as option
Stainless steel and aluminum available
We offer Title 24 panels for disaggregation of loads
Up to 100A branch breakers
Voltage: Up to 600VAC, 250VDC maximum
Ampacity: 225A to 1200A
UL or cUL listed
Single phase and three-phase
Interrupt rating 25kA at 600V, 100kA at 480V, and 200kA at 240V
Series ratings with upstream devices
Interiors available in plated copper bus
Main breaker or main lugs
Fully rated or series rated
Selection includes most commercially available molded case circuit breakers from industry leading manufacturers
Standard or door in door trims
ANSI 61 light gray standard finish, other colors available as option