Skip to main content
Products & Services

IP2X Power Panel

IP2X Panelboards

IEM’s Low Voltage Freestanding Finger-Safe Panelboard is engineered with an IP2X rating to enhance worker safety and reduce risk of accidental contact with energized parts. Its robust design improves system reliability, helping facilities lower the chance of electrical outages that lead to costly downtime. Built for performance and protection, it delivers safe, dependable power distribution for demanding environments.

  • IP2X Construction (Finger Safe)
  • Ships fully assembled, ready to install
  • View thru door protection for all devices
  • Integrated top conduit support rack
  • Top & Bottom Cable Access (Main Lugs @ bottom)
  • Freestanding
  • Front Access Only
  • Seismic Qualified
  • Dimensions: 44”W x 20”D x 90”H
  • Finish: ANSI #61 Grey
  • Capacity: 1200 Amp
  • Input: Main Lugs - NEMA 2-Hole Provisions
  • Range of Protection Up to (4) 600AF & (10) 250AF MCCBs: 15 - 600A Trip Ratings
  • Short Circuit Current Rating
    100kAIC @ 208VAC
    65kAIC @ 480VAC
    50kAIC @ 600VAC
  • UL 67 Certified Low Voltage Panelboard
  • UL Type 1 Enclosure Rating (Indoor)

Documentation

Two IEM Employees working together

Energize Your Career at IEM

IEM is dedicated to delivering world-class solutions for complex power needs. After 75 years, we continue to push the boundaries of what’s possible.

Grow With IEM