Products & Services
Metal-Enclosed Switchgear
Medium Voltage Metal-Enclosed Switchgear
IEM’s fusible load interrupter product line is available in the 5kV, 15kV, and 27kV classes in outdoor non-walk-in, outdoor walk-in and indoor power distribution enclosures. IEM metal enclosed switchgear utilizes a compartmentalized construction isolating the bus, cable, and main switches and allowing for minimal maintenance and use of interior barriers. Metal-enclosed switchgear can be custom configured to meet unique physical and electrical requirements.
Documentation
Product Sheets (PDF)
Metal-Enclosed Medium Voltage Switchgear Product Sheet
Download
(Link opens in new window)User Manuals (PDF)
Medium Voltage Switchgear Instructions
Download
(Link opens in new window)Specifications (PDF)
Outdoor Metal Enclosed Air Interrupter Switchgear 15KV
Download
(Link opens in new window)
Energize Your Career at IEM
IEM is dedicated to delivering world-class solutions for complex power needs. After 75 years, we continue to push the boundaries of what’s possible.