Skip to main content
Products & Services

Metal-Clad Switchgear

Medium Voltage Metal-Clad Switchgear

IEM’s medium-voltage, vacuum circuit breaker product line is available in the 5kV, 15kV, 27kV, and 38kV classes in outdoor non-walk-in, outdoor walk-in and indoor power distribution enclosures. Selection of specific protective relays, metering devices and circuit breakers for specific applications is optional. This flexible and customizable feature makes IEM an ideal engineering and design choice for unique projects and for matching or upgrading existing installations.

  • Voltage: 2400V to 38kV
  • Ampacity: 600A to 3000A
  • Optimal component selection includes any commercially available vacuum circuit breakers from industry leading manufacturers
  • Rear access for load and incoming connections
  • Compartmentalized construction with breaker compartment for each device
  • One-high or two-high construction
  • Unit substation primaries
  • Indoor or Outdoor applications
  • IEM Switchgear meets or exceeds all ANSI, IEEE, and NEMA standards applicable to metal clad switchgear including C37.20, C37.20.2, C37.20.3, C37.55, C37.57, and NEMA SG-4.
  • NEMA 1 and NEMA 3R enclosures

Documentation

Two IEM Employees working together

Energize Your Career at IEM

IEM is dedicated to delivering world-class solutions for complex power needs. After 75 years, we continue to push the boundaries of what’s possible.

Grow With IEM