Products & Services
Automatic Transfer Switch
Medium Voltage Automatic Transfer Switch (ATS)
IEM’s Medium Voltage Automatic Transfer Switch (ATS) is available from 1200A - 2000A at 2.4kV - 15kV in 3 pole configurations. The ATS’s utilize our superior IEM XFR-200 controller and are easy to interface to multiple sources as well as supporting a wide variety of communication options for connection to the existing Building Management or SCADA system. Our ATS’s are suitable for emergency systems, legally required standby systems, and optional standby systems.
Documentation

Energize Your Career at IEM
IEM is dedicated to delivering world-class solutions for complex power needs. After 75 years, we continue to push the boundaries of what’s possible.