Skip to main content
Products & Services

Switchboards

Low Voltage Switchboards UL 891

IEM Switchboards can be custom designed or utilize a standard configuration to meet specific dimensional and electrical requirements. They can include fully integrated component options from leading manufacturers, including automatic transfer switches, TVSS, distribution transformers, and PLC or relay-based transfer schemes. Circuit breakers and fusible switches can be grouped or individually mounted. Indoor and outdoor electrical switchboard enclosures are available in a wide range of durable color finishes.

  • Voltage: Up to 600Vac, up to 250Vdc maximum
  • Ampacity: 400A to 12000A maximum bus rating
  • 65 kAIC standard bus bracing (100 or 200kAIC – optional)
  • Switchboard ratings through 12000A, 200kAIC up to 480V, 100kAIC up to 600V
  • Type 1 or 3R NEMA enclosures
  • Paint ANSI 61 – standard, other colors available as option
  • Front, rear, and side accessibility
  • Devices can be individually (vertically) or group (panel/horizontally) mounted
  • Custom sheet metal and bus flexibility for busway and transformer connections
  • Extensive protective device accessories available
  • Silver-plated copper bus, tin-plated aluminum bus or optional tin plated or bare copper
  • 1000A per sq. in. fully rated copper bus systems
  • 750A per sq. in. fully rated aluminum bus systems
  • Tested to short circuit rating of 3 cycles (.05 seconds) or to immediate trip of tested OCPD or braced to UL configuration standards
  • Rigid frame construction isolating bus and breaker assemblies from electric switchboard enclosure
  • Metering compartments built to applicable Utility’s standards
  • Variety of fully integrated component options available including automatic transfer switches, SPD, distribution transformers, and PLC or relay-based transfer schemes, automation, metering and monitoring
  • Switchboard fed by cables, cable bus, bus duct, or transformer
  • Thermal-magnetic, electronic fixed mounted circuit breaker mains and feeders,
  • Group mounted, fix-mounted fusible switch mains and feeders or combination of fixed mounted breakers and fusible switches
  • Thermal magnetic, electronic circuit breakers with standard, high kAIC or current limiting capability, 80% or 100% rated
  • All commercially available UL Listed options on low voltage circuit breakers and fusible switches

  • IEM Switchboards meet or exceed applicable industry standards, including UL891, CSA, NEMA standards PB-2, NEMA 1 and NEMA 3R enclosures. Uses UL489 or UL1066 listed breakers
  • IEM Switchboards meet seismic testing, circuit requirements as outlined by IEEE344 and ICC-ES-AC156.

Documentation

Two IEM Employees working together

Energize Your Career at IEM

IEM is dedicated to delivering world-class solutions for complex power needs. After 75 years, we continue to push the boundaries of what’s possible.

Grow With IEM