VESTA-AR MV Metal Clad Arc Resistant Switchgear



VESTA-AR

VESTA-AR™ medium voltage metal clad arc resistant switchgear with magnetically actuated VM1 circuit breaker technology is designed to meet the needs of customers who demand the highest quality power distribution assembly with the smallest footprint (24” x 96” x 60”).

VESTA-AR fulfills the requirement for a switchgear assembly that makes efficient use of available floor space and minimizes the time required for inspection, repair and maintenance of equipment. IEM’s arc resistant technology ensures a safe and reliable solution for maintenance personnel and facility in the event of an arc flash.


Features/Benefits:

  • Rated Voltage: 5-15kV; 95kV BIL
  • Current: 600-1200A; 31.5kA
  • Dimensions: 24” x 96” x 60”
  • UL listed Magnetically Actuated VM1 circuit breaker technology
  • Full Front Accessibility
  • Draw out breaker, PT & CPT
  • Front Accessible 600V CT’s and front connected cables
  • Shortest Breaker Pole Spacing Between Phases
  • Infrared Viewing Ports
  • Front and Rear Viewing Windows
  • Epoxy insulated bus bar configuration optimized for maximum heat dissipation.
  • Plenum design incorporated into structural configuration. No additional height requirement.
  • UL & cUL Listed; Type 2A in accordance withANSI/IEEE standards

  • Product Data Sheet

    White Paper

    Product Specification

VESTA-AR

Front Accessibility

Full front accessibility for cable connections and current transformers (CT); this design feature ensures ease of maintenance, minimal usage of floor space and creates a safe environment.

Front & Rear Viewing Windows

Located on the front and rear of the assembly, these viewing casements allow complete access to viewing of the bus bar compartment for maintenance to assess any signs of overheating of the bus.

Infrared (IR) Viewing Ports (Optional)

Front and rear infrared viewing ports allow maintenance personnel to easily access thermal monitoring of the equipment without having to open the enclosure. IR technology ensures the operators safety while assessing the equipments internal components for possible overheating.

Insulated Bus Bar System

Medium Voltage insulating and support system with specialty designed structure for current transformers (CT’s). Epoxy insulated bus as standard.

Testing

KEMA-Powertest completed. Rigorous testing shows fully reinforced and sealed joints, hinges and latches, which reduce the risk of damage to maintenance personnel and other existing equipment in the event of an arc flash.

Technical Specifications

UL & cUL Listed, Meets or exceeds type 2A in accordance with ANSI/IEEE 37.20.7.

IEM Difference

All enclosures are designed for specific application with improved dimensional flexibility and finished using state of the art powder coating system providing an indoor finish that exceeds the 1500 hour salt spray testing requirement for outdoor equipment to 3000 hours.