Telegauge Remote Systems
Monitoring

Telegauge™ is an end-to-end monitoring and trending system that communicates with a wide range of devices, meters, and equipment, providing data locally or over internet in a format easy to use for facility managers and technicians via any web connection extending to today’s technology of mobile devices.Telegauge is the most versatile and customizable monitoring system available on the market today. Users are able to effectively monitor and control the health of their facility with customized tools to store and export data for reporting, alarming and trending.

Systems Monitoring for Any Application

Automatic Transfer and Switchgear Monitoring

  • Transfer Controls/li>
  • Paralleled Generators
  • Multiple Generators
  • New and Existing Switchgear
  • Load Shedding
  • Detailed breaker specific metering and control

Generator Monitoring

  • Engine Systems
  • Ambient Conditions
  • Soft Load Transfers/Peak Shaving
  • All Industry Generator Manufacturers

Data Center Monitoring

  • Standby Generator Control
  • Paralleling Generator Control
  • Soft Load Transfers/Peak Shaving
  • Integration to all industry generator manufacturers

Data Center Monitoring

  • UPS systems
  • Batteries
  • Static Transfer Switches
  • PDUs

Telecommunication Building Monitoring

  • DC Power Plants

HVAC Monitoring

  • HVAC systems
  • Power quality
  • Energy savings configurations

Features

  • Flexibility for presenting data
  • Customizable screens with detailed gauges and meters
  • Predictive trending for reporting
  • Automated reporting with notifications for events,warnings and alarms
  • Easy to monitor on any mobile device
  • Compliance to industry standards for data security
  • Mulitple users at the same time

Functionality

Telegauge speaks to all the major protocols (MODBUS, Profibus, DNP3), all over the major interfaces (RS-485, RS-422, Ethernet), gathering relevant data from key devices, and storing them in an on-site database. With an off-site, remote data mirror, your data is not only safe but visible at all times.

Telegauge is designed to let you view and manage your system from any location. The system uses common industry protocols to obtain its data. Monitored parameters may change, but regardless the change of rate, Telegauge can not only record it, but can adjust its polling rate.