Paralleling Switchgear And Control Systems

IEM Paralleling Switchgear and Control Systems are designed and manufactured to deliver full control of custom-configured power generation systems. They integrate all facets of metering, protection, communication and controls to deliver peak performance, system reliability and operating economy.

IEM’s experience with generators and voltage regulators from all major North American manufacturers, governor systems for prime movers, and proprietary engine controllers results in efficient and innovative parallel switchgear designs for redundant power applications.

Types of Configured Power Systems

  • Prime Power – where generators are the only source or main source of power as in island-mode, marine, remote site or military type applications.
  • Standby – where the generators serve as back-up to the main (utility) source, commonly installed in hospitals, airport, data centers, waste-water/water treatment facilities, including most life-safety institutional applications.
  • Distributed Generation Systems – where generators are applied to supplement the main source (as in peak shave applications) and may also act as the standby system as well.

Intrinsic System Features

  • Load priority control where loads are applied from a pre-determined sequence, highest to lowest priority, based on system capacity and characteristics.
  • Generator operational control where only the pre-determined number of generators are asked to start and carry load, either in a scramble or preset start-sequence.
  • Operator interface touch-screen terminals (OIT)/Human Machine Interface (HMI) where system controls and interrogation can be accomplished at the switchgear or from a remote network/PC/PLC.
  • Remote communications in the most common industry protocols like modbus/canbus and being fully conversant with industry leading Ethernet/interface modules, comm-ports and RS 485 type connections.
  • Utility paralleling system designs in passive closed transition (waiting for the sources to become synchronized in voltage, frequency and phase angle), active closed transition (where synchronization is dynamically controlled), soft load or continuous base loading systems.

IEM Difference

  • Fully rated bus is based on density ratings, not UL heat rise tests, resulting in more bus and lower operating temperatures.
  • All enclosures are designed for specific application with improved dimensional flexibility and finished using state of the art powder coating system providing an indoor finish that exceeds the 1500 hour salt spray testing requirement for outdoor equipment by over 3000 hours.
  • Component and metering selections are based on value engineering for the application and optimized to meet specifications.

Recent Developments

Seismic testing completed – fully qualified to worst case response spectrum.


 


Product Data Sheet