Panelboards

IEM panelboards are designed to meet the needs of any electrical distribution system.  Lighting, Distribution, and Receptacle Panelboards are custom engineered products designed to meet specific customer needs. Standard panelboard configurations are also available.

PIE Panelboards

Features/Benefits:

  • Voltage: Up to 600Vac, 250Vdc maximum
  • Ampacity: 100A to 600A
  • 65kA at 480V
  • UL listed
  • Single phase and three phase
  • Series ratings with upstream devices
  • Main breaker, main lugs, subfed breaker - optional
  • 10K thru 65K SCCR (AIC) – interrupting capacity
  • Vertically mounted main and sub-feed circuit breakers
  • Up to 84 circuits in one panel
  • Interiors available in plated copper or aluminum bus
  • An interior accepts bolt-on or plug-on branch circuit breakers
  • Complete line of UL listed interiors with 200% rated neutrals for non-linear loads
  • Surge Suppression Equipment/Optional integrated TVSS
  • Configured for sequence phase connections allowing complete flexible circuit arrangement (1-, 2- or 3-poles) to properly balance the electrical load on each phase.
  • Lock and door opening mechanism includes a positive slide catch and right- or left-hand installation.
  • Multi section boards – bolted together and bushed openings (horizontal and vertical)
  • Standard or door in door trims
  • ANSI 61 light gray standard finish, other colors available as option
  • Stainless steel and aluminum available





Product Data Sheet

PIU Panelboards

Features/Benefits:

  • Voltage: Up to 600Vac, 250Vdc maximum
  • Ampacity: 100A to 400A
  • 14kA at 480V
  • 65kA at 240V
  • UL listed
  • Single phase and three phase
  • Main breaker, main lugs, subfed breaker – optional
  • 10K thru 65K SCCR (AIC) – interrupting capacity
  • Vertically mounted main and sub-feed circuit breakers
  • Up to 84 circuits in one panel
  • Interiors available in plated copper or aluminum bus
  • An interior accepts bolt-on or plug-on branch circuit breakers
  • Complete line of UL listed interiors with 200% rated neutrals for non-linear loads
  • Surge suppression equipment/optional integrated TVSS
  • Configured for sequence phase connections allowing complete flexible circuit arrangement (1-, 2- or 3-poles) to properly balance the electrical load on each phase.
  • Lock and Door opening mechanism includes a positive slide catch and right- or left-hand installation.
  • Multi section boards – bolted together and bushed openings (horizontal and vertical)
  • Standard or door in door trims
  • ANSI 61 light gray standard finish, other colors available as option
  • Stainless steel and aluminum available





Product Data Sheet

CDP Panelboards

Features/Benefits:

  • Voltage: Up to 600Vac, 250Vdc Maximum
  • Ampacity: 250A to 1200A
  • UL listed
  • Single phase and three-phase
  • 10K thru 200K SCCR (AIC) – Interrupting Capacity (100kA at 480V, 200kA at 240V)
  • Series ratings with upstream devices
  • Interiors available in plated copper or aluminum bus
  • Main breaker or main lugs
  • Fully rated or series rated
  • Selection includes most commercially available molded case circuit breakers from industry leading manufacturers
  • Standard or door in door trims
  • ANSI 61 light gray standard finish, other colors available as option
  • Stainless steel and aluminum available





Product Data Sheet

Technical Specifications

  • IEM Panelboards meets UL 67, UL 50 and NEMA PB-1 standards and complies with federal specifications WP-115a.
  • Distribution panelboards meet seismic testing, circuit requirements as outlined by IEEE344 and ICC-ES-AC156.