|
IEM’s flexible approach to Low Voltage Switchgear enables the development of products that meet specialized dimensional and electrical requirements. Designs featuring industry leading components allow for a superior, fully customizable control and monitoring assembly that maximizes operational reliability while minimizing maintenance.
Depending on technical and physical requirements, power circuit breakers can be mounted in a fixed or draw-out configuration. Indoor, outdoor non-walk-in and outdoor walk-in enclosures are available in an extensive selection of durable colors and finishes.
Features/Benefits:
- Voltage: 240V to 600V, Ampacity: 800A to 5000A
- Up to 200kA at 480V and up to 100kA at 600V
- Available in NEMA 1 and NEMA 3R outdoor enclosures
- UL 1558 Listed
- UL 1066 Circuit Breaker
- Through the door breaker operation
- Circuit breakers are available in various levels of interrupting ratings from 42–200 kA up to 480 volts and 100kA up to 600V
- Circuit breakers of like frame sizes and interrupting ratings are interchangeable.
- Front accessibility to control and communication wiring
- Isolated access to all wiring
- Large rear cable compartment pull area allowing maximum room for power cables
- Bus provision for future equipment expansion
- System designed for maximum uptime with low maintenance
- Modular circuit breaker designed for easy addition of control accessories
- Paint ANSI 61 – standard, other colors available as option
|
|
Product Data Sheet
|