Industrial Power Systems, Inc.
For over 30 years, Industrial Power Systems, Inc. (IPS) has been providing integrated solutions for power control systems and marine power distribution systems. IPS specializes in complex and innovative applications where custom design and engineering are a requirement. From power monitoring and protection to PLC systems integration and marine distribution and controls, IPS has consistently proven to provide solutions to the most challenging projects in the industry. At IPS there are no standard products, just standard solutions.
Formed in 1981, our Jacksonville, Florida, company is a product of founder Bill Young’s many years of electrical engineering and instrumentation experience. In the years since our beginning we have designed and built thousands of control panels covering a broad electrical spectrum through 15kV. In 2012, we moved into 86,000 square-foot facility allowing us to expand our capabilities and technologies to continue to provide customer-specific solutions with the highest quality products and services in the industry today.
We are qualified to build products that meet or exceed the standards of all major electrical regulatory bodies and associations including EGSA, IEEE, NEMA, NEC, IEC, UL and ANSI for land applications; ABS, USCG, Bureau Veritas, Lloyd’s Register, and IEEE for marine applications. We offer product listed under UL 1558 & UL 891 for low voltage switchgear and UL 508 for industrial motor controls.
IPS is now owned by Industrial Electric Mfg. (IEM). Together the two companies represent an unparalleled solution to the most challenging projects in the electrical distribution and power control industries.

Jacksonville Office
Industrial Power Systems, Inc.
11902 Central Parkway
Jacksonville, FL 32224
Ph: 904-365-4444
Fax: 904-365-4445
Email
For Sales, Engineering & 24/7 Emergency Service
Ph: 904-365-4426